ATCA-7360 AdvancedTCA Processor Blade
 

ALL PRODUCTS 

 

ATCA-7360 AdvancedTCA Processor Blade

Ideal Solution for Powerful Server-Class Processing Performance

 
Click to Zoom
 

The Emerson Network Power ATCA-7360 is an Intel® Architecture server blade that delivers a combination of performance and flexibility to help drive the successful implementation of next-generation telecom networks and communication infrastructures. It builds on the AdvancedTCA® (ATCA®) standard to provide the right product at the right time to meet the needs of communication industries.

With two quad-core Intel® Xeon® processors L5518, the ATCA-7360 processor blade enables best-in-class compute performance in an ATCA form factor. The PICMG® 3.1 compliant fabric interface provides 10 Gigabit Ethernet (10Gbps) capability for applications requiring higher network throughput in the backplane.

Multiple network and storage I/O interfaces allow the integration into different network infrastructures such as telecommunication central offices and network data centers. Main memory configuration and mass storage options can be flexibly configured providing a perfect fit to the applications needs. RAID 0 and 1 can be enabled when connecting to external disks.

PRINT PAGE PRINT

 
  • High performance Intel® Architecture processor blade
  • Two, quad-core Intel® Xeon® processors L5518 (2.13 GHz)
  • Up to 80GB main memory
  • Hot-swappable hard disk with flexible choice of storage options
  • RAID 0/1 support for external disk drives
  • Multiple network and storage I/O connectivity
  • Option 9 (1/10GbE) ATCA fabric interface
  • Designed for NEBS and ETSI compliance
  • Multiple software packages including operating systems