Centellis 2000 AdvancedTCA Platform Core
 

ALL PRODUCTS 

 

Centellis 2000 AdvancedTCA Platform Core

Flexible Power Source and Redundancy Ideal for Central Offices and Data Centers

 
Click to Zoom
 

The Emerson Network Power Centellis™ 2000 platform core is a high availability platform ideally suited for data intensive central office and enterprise networking applications. The low profile makes the Centellis 2000 the optimal candidate for distributed networking functions, low density subscriber areas, or specialized applications. Target applications include distributed control plane functions, IMS/IPTV subsystems, 4G wireless applications, and edge networking and routing.

This compact platform integrates chassis, cooling, power distribution, and shelf management into an off-the-shelf solution for small and medium size network element deployments. The small form factor AdvancedTCA® chassis enables reuse of existing, larger scale AdvancedTCA (ATCA®) hardware and software elements providing a significant reduction in development cost and reducing time-to-market for deployments.

The Centellis 2000 is available in simplex and duplex configurations with regard to power, shelf management and base interface switching. Further flexibility is achieved by offering both DC or AC power input modules. Future blade bandwidth requirements are addressed with a sophisticated 1G/10G/40G capable fabric cross-connect backplane. This will allow the simple upgrade of 40G ATCA blades when available with out a chassis fork-lift upgrade.

Designed to meet NEBS and ETSI environmental requirements, the Centellis 2000 features front-to-rear cooling, and is designed to meet the stringent Communications Platform Trade Association (CP-TA) B.4 thermal profile. This superior cooling performance enables any combination of ATCA blades and rear transition modules (RTMs) within the ATCA specification limits.

PRINT PAGE PRINT

 
  • 3U, 19" chassis with two horizontal blade slots
  • Targeted for central office and data center environments
  • Front-to-rear cooling – CP-TA B.4 compliant
  • SpiderWare®M3 platform management software included
  • Integrated shelf management for inventory data, remote upgrade, electronic keying, thermal management, and network based remote access
  • Integrated Base Interface switching infrastructure
  • Direct cross-connect circuitry for the Fabric Interface (1G/10G/40G)
  • AC and DC power configurations available
  • Simplex and duplex configurations available
  • Two user slots for OEM customization
  • Designed for NEBS/ETSI compliance