MCH-1011/1021 MicroTCA Carrier Hub Module
 

ALL PRODUCTS 

 

MCH-1011/1021 MicroTCA Carrier Hub Module

High Performance Module for MicroTCA System Builders

 
Click to Zoom
 

The Emerson Network Power MCH-1011/1021 modules, designed to be MicroTCA.0 R1.0 compliant, are high performance and stable solutions for system builders wanting to create a MicroTCA® solution using best-in-class components. By definition, MicroTCA is a small size and flexible standards-based platform that is being utilized in many diverse markets - telecom, defense and aerospace, medical and industrial - each with different packaging requirements. Emerson provides some application-ready MicroTCA system platforms, and some customers will use their in-house expertise to create custom solutions based on commercial off-the-shelf (COTS) building blocks like our MCH.

Emerson has great experience in building switch modules for adjacent open standards systems like PICMG® 2.16 and AdvancedTCA®. By leveraging our expertise, we have created four MCH variants. The base module is supplied with all the management, telecom clock switching and Layer 2 unmanaged Gigabit Ethernet switching capabilities. In addition, the base model comes in a lower cost version that does not include telecom clocking. Optionally, Emerson has a variant of the MCH that has an additional PCI Express fabric switch complete with spread spectrum clocking functionality for those applications that need switched PCI Express connections and centralized clock distribution. The MCH with PCI Express fabric also comes in a low cost version that does not include telecom clocking.

For trouble-free installation, Emerson now offers three hours of free technical support with each MCH product purchased.

PRINT PAGE PRINT

 
  • Full-size module designed to fit into MCH slot of MicroTCA platforms
  • SpiderWareM3 platform management software
  • Layer 2 unmanaged (or externally managed) Gigabit Ethernet switching to each of 12 payload slots
  • Two Gigabit Ethernet fabric expansion/uplink RJ-45 face plate connections
  • Narrowband 100 MHz clock distribution (MCH-1011) for applications that require a PCI Express reference clock
  • Optional PCI Express switching (MCH-1021) with narrow and spread spectrum (SSC) 100 MHz clock distribution for applications that require PCI Express fabric capability
  • IPMI management functions
  • MicroTCA Telecom clock distribution with clock failover
  • Three hours of Emerson's Technical Support