PmPPC7448 PowerPC-Based Processor PMC
 

ALL PRODUCTS 

 

PmPPC7448 PowerPC-Based Processor PMC

Maximum Flexibility Computing Solution for Processing and Memory Capacity

 
Click to Zoom
 

Emerson's PmPPC7448 is a complete processor subsystem in a very compact, industry standard form factor. It is designed to allow communication equipment manufacturers to add modular and upgradeable functionality to their I/O baseboard. It also provides the localized horsepower necessary for applications such as protocol processing, packet processing, data filtering or I/O management.

Using an off-the-shelf processor subsystem saves you time-to-market by allowing you to focus your engineering efforts on the key value-add portions of the system without spending time and effort on the processor design and testing. A modular processor subsystem also lowers your lifetime cost of ownership by providing an easy upgrade path, and protecting you from obsolescence issues.

Considerable engineering effort has gone into ensuring maximum flexibility on the PmPPC7448. The module can be used in both Processor PMC Monarch and nonmonarch modes, acting as the host for the local PCI bus or as a peripheral on the local PCI bus, depending on the application or baseboard. The SDRAM memory is contained in a SODIMM package—the same memory package widely used in laptop computers—so you can take advantage of the rapidly advancing memory capacity.

PRINT PAGE PRINT

 
  • Up to 1.4GHz PowerPC
  • MPC7448 processor
  • Up to 2GB SDRAM in SODIMM packaging
  • Marvell Discovery III system controller
  • Dual 10/100/1000 Ethernet with P14 access
  • 10/100 Ethernet on front bezel
  • I2C & 4 GPIO ports with P14 access
  • Carrier Grade Linux and VxWorks BSPs
  • RoHS/WEEE compliant configuration available
  • Quality assured by over 30 years of design experience and a TL-9000 and ISO 9001:2000 certified quality management system. (FM 26789)