MITX-ATOM-440 Mini-ITX Motherboard
 

ALL PRODUCTS 

 

MITX-ATOM-440 Mini-ITX Motherboard

Easily Deployed for Terminals
and Intelligent Kiosks

 
Click to Zoom
 

The MITX-ATOM-440 from Emerson Network Power is a Mini-ITX motherboard based on the Intel® Atom™ processor D410 single-core or D510 dual-core that offers improved processing and graphics performance over existing Mini-ITX Intel Atom based products. It is designed for use in a variety of applications such as point-of-sale terminals, intelligent kiosks, ATMs, audio visual display systems, and other applications that require an easy-to-use Mini-ITX motherboard with support for a variety of operating systems.m

With a size format of 170 mm x 169 mm, Mini-ITX motherboards are ideal for embedded applications by being able to provide the right compromise between cost-effective design and feature-rich products. Two versions of MITX-ATOM-440 are available, one with a single-core processor for low power consumption and a second with a dual-core processor and some additional features for higher performance while still retaining a low power consumption footprint. MITX-ATOM-440 uses the latest generation Unified Extensible Firmware Interface (UEFI) BIOS from AMI. This manages the interaction
between the low-level hardware interfaces and the OS level in a clean and efficient way that is expected to provide superior reliability, especially considering the flexibility for user I/O.

MITX-ATOM-440 has a wide range of built-in connectivity including LCD and/or CRT displays; SATA, legacy IDE and USB flash disks; a PCI Express x1 expansion slot and a PCI Express Mini Card socket for Wi-Fi/WiMAX; USB and Gigabit Ethernet networks; TPM header; touch panel interface; audio and multiple serial ports.

PRINT PAGE PRINT

 
  • Intel® Atom™ processor D410 or D510 based Mini-ITX board
  • Up to 4GB DDR2 memory, on-board USB flash option
  • Gigabit Ethernet, SATA and USB ports
  • PCI Express x1 and PCI Express Mini Card socket
  • Dual display support
  • Six serial ports