Synchros - IIoT Platform

Embrace the Future of Innovation

Emerson Synchrosâ„¢ is an Industrial Internet-of-Things (IIoT) platform revolutionizing asset and condition monitoring. It provides industrial operators with increased accessibility to measurement points, seamless wireless connectivity, various sensor options, and robust data integration. The user-centric platform design ensures easy installation and operation while enabling proactive maintenance, minimizing downtime, and improving operational efficiency. Getting started is easy for existing WirelessHART® users – no new software or infrastructure is required. 

Products

Synchros Features

Synchros - Accessibility

Enhanced Accessibility to Measurement Points

The Emerson Synchros IIoT platform improves data accessibility by providing visibility to measurement points that were previously too difficult or cost prohibitive to instrument. The additional data and visibility allow you to detect problems before they occur. 

 

Media

video-media
Emerson Synchrosâ„¢

Connectivity That Drives Performance

The Emerson Synchros IIoT platform utilizes a variety of wireless communication technologies for optimum asset and condition monitoring.

Reliable communication is the backbone of process automation.

Emerson Synchros devices support WirelessHART®, the industry-leading protocol for creating adaptable wireless communications for process automation applications. Designed as a self-healing, mesh technology that ensures 99.99% data reliability, this protocol enables communication between devices, eliminating the need for direct device communication to the gateway. 

 

Media
Synchros - Plantweb Insight Analytics

Plantweb Insightâ„¢ Analytics

Emerson Synchros devices seamlessly integrate into Plantweb Insightâ„¢ software, providing instant visibility into key asset data that enables better decision-making. By transforming real-time data into actionable insights, this integration facilitates proactive maintenance, reduces downtime, and enhances operational efficiency.  

 

Syncros - Boundless Automation

Driving Digital Transformation​

As manufacturers embrace digital transformation, the need increases for automation that connects and manages data across systems. The Emerson Synchros IIoT platform embodies this with advanced tech like WirelessHART®. Seamlessly integrating with existing setups, it ensures robust edge-to-cloud data flow, breaking silos, and empowering both human and AI analytics for innovation and efficiency in challenging environments

Frequently Asked Questions

Frequently asked questions related to the Emerson Synchros IIoT Platform. 

 

Emerson's commitment to innovation and providing comprehensive solutions means we are continuously exploring and developing new technologies to enhance asset and condition monitoring. Additional monitoring devices are planned for the future.

Yes, we are currently working on adding support for additional technologies such as Cellular and LoRaWAN as future offerings.

Yes, configuration files can be located here.

While Plantweb Insight seamlessly integrates with Synchros devices to provide pre-packaged analytics and alerts, it is not required.  

Certainly, Synchros devices are designed for robust monitoring in harsh hazardous environments and are certified for Div 1 and Zone 0 applications.

Emerson Power Modules, including the Synchros Power Module, are intrinsically safe and can be utilized in hazardous areas.  

Each Synchros device comes fully assembled including a guaranteed power module and optional mounting hardware. 

180 meters / 590 feet line of sight​.

The Plantweb Insight Asset View application is a flexible app that allows users to create custom asset monitoring templates with pre-defined measurements and alerts. The Plantweb Insight Asset View application complements Synchros devices by offering a flexible, scalable, asset health monitoring platform.  

Wireless Tools