No image available
No image available
Your request is being processed.
Asco-P-370

ASCO™ Series 370 Solenoid Valves

Product Description

The ASCO Series 370 are solenoid valves with three ports in their bodies enabling convenient installation. They incorporate a reliable, proven compact design. The 370 Series offers a wide range of enclosures to suit all environments, plus a variety of elastomers for specialty service. The valves are suitable for oil and gas and power applications.

Products

Search
1-10 of 37 results for Products
:
Kč3,800.00
Kč3,800.00
Kč3,800.00
Kč3,800.00
Kč3,800.00
Kč3,800.00
Kč3,981.00
Kč4,444.00
Kč3,981.00
Kč3,981.00

Specifications

Valve Actuation
Solenoid - Direct Acting, Solenoid
Body Material
Brass, Stainless Steel
Media
Air, Inert Gas, Light Oil, Water
Pipe / Port Size
1/4 "
Port Type
G ISO228/1-G BSPP
Function
3/2 Normally Closed, 3/2 Normally Open, 3/2 Universal
Flow
From .04 to .2 Kv, From .2 to .43 Kv
Voltage
100 to 240 AC/DC Voltage Ranging, 12 to 24 DC Voltage Ranging, 48 DC, 115 AC, 24 AC, 24 to 120 AC/DC Voltage Ranging
Max Differential / Max Operating Pressure
10.3-34.5 Bar, 150-500 PSIG
Standards / Regulations
ISO, IEC 60529 (Ingress protection), IP65

Features

  • Large choice of poppet valves with tight shutoff
  • Valves do not require a minimum operating pressure
  • Mountable in any position
  • Coils interchangeable without dismantling the valve for easy maintenance
  • Optional maintained or impulse manual operator
  • Satisfy all relevant EU directives

Documents & Drawings