No image available
No image available
Your request is being processed.
AVENTICS-P-HF03-LG

AVENTICS™ Series HF03-LG Valve systems

Product Description

The AVENTICS Series HF03-LG valve system is ideal for a variety of applications. It is versatile due to its wide connectivity and modularity.

Products

Search
1-10 of 16 results for Products
:
AVENTICS™ 5/2-directional valve, Series HF03-LG 0820055001
Accessory Type
Base plate valves, electrically operated
Activation
Electrically
Flow (L/M)
850 l/min
Valve Function
5/2
availability
Same Day
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Base plate valves, electrically operated
Electrically
850 l/min
5/2
Same Day
QuickShip
Kč3,134.00
AVENTICS™ 5/2-directional valve, Series HF03-LG 0820055002
Accessory Type
Base plate valves, electrically operated
Activation
Electrically
Flow (L/M)
850 l/min
Valve Function
5/2
availability
Same Day
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Base plate valves, electrically operated
Electrically
850 l/min
5/2
Same Day
QuickShip
Kč3,254.00
AVENTICS™ 5/2-directional valve, Series HF03-LG 0820055051
Accessory Type
Base plate valves, electrically operated
Activation
Electrically
Flow (L/M)
850 l/min
Valve Function
5/2
availability
Same Day
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Base plate valves, electrically operated
Electrically
850 l/min
5/2
Same Day
QuickShip
Kč3,015.00
AVENTICS™ 5/2-directional valve, Series HF03-LG 0820055052
Accessory Type
Base plate valves, electrically operated
Activation
Electrically
Flow (L/M)
850 l/min
Valve Function
5/2
availability
Same Day
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Base plate valves, electrically operated
Electrically
850 l/min
5/2
Same Day
QuickShip
Kč3,134.00
AVENTICS™ 2x3/2-directional valve, Series HF03-LG 0820055101
Accessory Type
Base plate valves, electrically operated
Activation
Electrically
Flow (L/M)
850 l/min
Valve Function
NC/NC
availability
Same Day
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Base plate valves, electrically operated
Electrically
850 l/min
NC/NC
Same Day
QuickShip
Kč4,373.00
AVENTICS™ 2x3/2-directional valve, Series HF03-LG 0820055102
Accessory Type
Base plate valves, electrically operated
Activation
Electrically
Flow (L/M)
850 l/min
Valve Function
NC/NC
availability
Same Day
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Base plate valves, electrically operated
Electrically
850 l/min
NC/NC
Same Day
QuickShip
Kč4,498.00
AVENTICS™ 2x3/2-directional valve, Series HF03-LG 0820055201
Accessory Type
Base plate valves, electrically operated
Activation
Electrically
Flow (L/M)
850 l/min
Valve Function
NO/NO
availability
Same Day
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Base plate valves, electrically operated
Electrically
850 l/min
NO/NO
Same Day
QuickShip
Kč4,373.00
AVENTICS™ 2x3/2-directional valve, Series HF03-LG 0820055202
Accessory Type
Base plate valves, electrically operated
Activation
Electrically
Flow (L/M)
850 l/min
Valve Function
NO/NO
availability
Same Day
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Base plate valves, electrically operated
Electrically
850 l/min
NO/NO
Same Day
QuickShip
Kč4,498.00
AVENTICS™ 2x3/2-directional valve, Series HF03-LG 0820055301
Accessory Type
Base plate valves, electrically operated
Activation
Electrically
Flow (L/M)
850 l/min
Valve Function
NC/NO
availability
Same Day
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Base plate valves, electrically operated
Electrically
850 l/min
NC/NO
Same Day
QuickShip
Kč4,373.00
AVENTICS™ 2x3/2-directional valve, Series HF03-LG 0820055302
Accessory Type
Base plate valves, electrically operated
Activation
Electrically
Flow (L/M)
850 l/min
Valve Function
NC/NO
availability
Same Day
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Base plate valves, electrically operated
Electrically
850 l/min
NC/NO
Same Day
QuickShip
Kč4,498.00

Features

  • Modular design with up to 32 valves and 32 coils
  • High flow rate with up to 850 l/min
  • Pilot valve with 0.35 W per coil
  • Optimized weight due to plastic base and end plates
  • Direct mounting on assembly system profiles
  • High connectivity through Multipol or Fieldbus connection
  • Integrated fittings and all connections pointed in one direction

Parts & Accessories

Search
1-10 of 121 results for Parts & Accessories
:
Kč1,742.00
Kč993.00
Kč1,578.00
Kč1,711.00
Kč4,756.00
Kč7,693.00
Kč2,060.00
Kč505.00
Kč3,233.00
Kč379.00

Documents & Drawings