No image available
No image available
Your request is being processed.
AVENTICS-1971372000

AVENTICS™ Series BCR 1971372000

Kč111,882.00
QTY:

Product Description

BCR-TB-720-365-0NR-AL-X000

Specifications

Bellows
triple
Type
Bellow actuator with mounting ring
Functional principle
Single-acting, retracted without pressure
Cover diameter
638 mm
Permissible angle of tilt max.
30 °
Max. effective stroke
354 mm
Min. radial installation space
775 mm
Force min.
124000 N
Force max.
219000 N
Working pressure min.
0 bar
Working pressure max
8 bar
Min. ambient temperature
-40 °C
Max. ambient temperature
70 °C
Medium
Compressed air
Pressure for determining forces
6 bar
Weight
17 kg
Material bellow
caoutchouc/butadiene caoutchouc
Material mounting ring
Aluminum
Material clamping ring
Aluminum

Features

  • Bellows cylinder with bead ring connecting parts
  • Permit high forces in small installation space

Documents & Drawings