No image available
No image available
Your request is being processed.
AVENTICS-5634000100

AVENTICS™ 3/2-directional valve, Series CD04 5634000100

Kč2,552.00
QuickShip QuickShip
QTY:

Product Description

CD04-3/2NC-SR-P-G018-G018-S

Specifications

Activation
Mechanical
Nominal flow Qn
900 l/min
Switching principle
3/2
Version
NC/NO
Compressed air connection output
G 1/8
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Actuating control
Single Solenoid
Actuating element
Plunger
Sealing principle
Soft Seal
Type
Spool valve, positive overlapping
Plate connection
Pipe connection
actuating force min.
60 N
Min. ambient temperature
-20 °C
Max. ambient temperature
65 °C
Min. medium temperature
-20 °C
Max. medium temperature
65 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Max. particle size
50 µm
Compressed air connection type
Internal thread
Compressed air connection input
G 1/8
Compressed air connection, exhaust
G 1/8
Weight
0.23 kg

Features

  • Durable design
  • Assembly on base plate
  • Suitable for extreme ambient temperatures
  • Resistant to voltage fluctuations
  • ATEX version available

Documents & Drawings