No image available
No image available
Your request is being processed.
AVENTICS-5763533103

AVENTICS™ Contact bridges, series CON-CB 5763533103

Kč1,622.71
QuickShip QuickShip
QTY:

Product Description

CON-CB-MP-0200-MINIDIN-8-1

Specifications

Number of solenoid coils
1
Min. ambient temperature
-15 °C
Max. ambient temperature
50 °C
Wire cross-section
0.14 mm²
Cable-Ø
4.8 mm
Cable length
0.2 m
n-Wire
9
Protection class
IP65
Protective circuit
43 V bi-directional
Electrical connection 1
Plug
Number of poles
8-pin
Cable exit
straight
Cable exit angle
180°
Electrical connection 2
Socket
Electrical connection 2
form C
Number of poles
2-pin
Cable exit
straight
Electrical connection 3
Socket
Electrical connection 3
mini-DIN
Number of poles
8-pin
Cable exit
straight
Operational↩voltage
24 V
Operational↩voltage
DC
DC operating voltage
24 V
Voltage tolerance DC
-20% / +20%

Features

  • Contact bridges to adapt electrically operated valves with form C plug connector
  • Especially suited for series CD01-PA, 579/589
  • Multipol connection

Documents & Drawings