No image available
No image available
Your request is being processed.
AVENTICS-R412010601

AVENTICS™ compact ejector, Series ECD-BV R412010601

Kč8,257.00
QTY:

Product Description

ECD-BV-EC-10-NO

Features

  • Straightforward operation and adjustment
  • Easy-to-read LED or illuminated display
  • Tailored integral functions
  • Simple installation
  • Easy connection via I/O-link
  • Comprehensive condition monitoring
  • Compressed air energy saving

Specifications

Activation
Electrically
with silencer
with silencer
Nozzle Ø
1 mm
Accessories
with non-return valve
Working pressure min.
2 bar
Working pressure max
6 bar
Working pressure p.opt.
4 bar
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Min. medium temperature
0 °C
Max. medium temperature
50 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Max. particle size
5 µm
Max. suction capacity
35.4 l/min
Air consumption at p.opt.
46.2 l/min
Max. vacuum level at p.opt
81.5 %
Sound pressure level intake effect
63 dB
Sound pressure level intake effect
76 dB
release valve
release valve
Protection class according to EN 60529:2000, without electrical connector
IP40
Duty cycle according to DIN VDE 0580 standard
100 %
DC operating voltage
24 V
Voltage tolerance DC
- 5% / +10%

Documents & Drawings