No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
AMS-P-A6560

A6560R Prediction Processor Card for the AMS 6500 Machinery Health Monitor

Product Description

The A6560R processor is the heart of the AMS 6500 Machinery Health Monitor providing field-based predictive intelligence. An AMS 6500 is typically used, but not limited to, monitoring the mechanical health of rotating machinery by analyzing signals from vibration sensors mounted on the machine. The card’s FPGA and real-time prediction processor performs an overall continuous check of all input channels and generates detailed analysis on any two paired channels. The A6560R processor reports its results to AMS Machinery Manager for more detailed analysis, data archiving and reporting and can also provide preconfigured results via Modbus to any DCS or other Modbus enabled device. The A6560R comes standard with PeakVue technology and Modbus enabled and fully aligns with RoHS and REACH standards.

Specifications

Memory Capacity
32 MB SDRAM, 32 MB Flash
Overall Vibration Scan
Peak-to-peak available with transient option
Overall Level and DC Accuracy
1% at input channel range full span at 1 kHz
Frequency Accuracy
0.01%, crystal based

Features

  • Real-time overall vibration processor
  • Configurable event based, adaptive machinery health processor
  • Order tracking
  • Local system health check and status LEDs
  • Onboard memory stores machinery health data upon network loss
  • All versions of the A6560 and A6510 are conformal coated per IPC-A-610E

Documents & Drawings