AMS Machinery Manager integrates multiple predictive maintenance techniques with comprehensive analysis tools to provide easy and accurate assessment of the machinery health across different types of mechanical assets in your facility. The modular technology applications incorporate diagnostic and reporting sources into a common database for analysis of machinery health across the entire plant. New software releases are available at no charge to customers via AMS Machinery Manager product support, delivered through Guardian.
Servers: Windows Server 2022 Standard, Windows Server 2022 Datacenter, Windows Server 2019 Standard, Windows Server 2019 Datacenter, Windows Server 2016 Standard, Windows Server 2016 Datacenter.
Workstations:
Windows 11 Professional, Windows 11 Enterprise, Windows 10 Professional x64, Windows 10 Enterprise x64, Windows 10 Enterprise LTSBServer/Portable Systems: 2.4 GHz 4-core processor or faster, 8 GB of RAM (minimum)
Workstations: 2.2 GHz 4-core processor or faster, 4 GB of RAM (minimum)
Minimum: SXGA (1024 x 768)
Maximum: 4K UHD (3840 x 2160 pixels) — Refer to Knowledge Base Article (KBA) NK-1800-0272 for display configuration.