Enardo Threaded In-Line Flame Arrestors are typically used for end-of-line and near end-of-line applications when the system operating pressure is near atmospheric levels, and when there is minimal probability of a flame stabilizing on the flame arrestor element for an extended period. Typical applications include small fuel-assist lines, waste gas and small instrumentation lines.