No image available
No image available
Your request is being processed.
Branson-P-Polaris Actuators

Branson Polaris Actuators

Product Description

Polaris Core & Advanced are two options for pneumatic actuators that can be selected to create your configurable Polaris System ideal for your application and manufacturing environment. Branson Polaris ultrasonic welding platform enables manufacturers to adopt a more flexible, scalable, and controllable approach to joining components. Polaris actuators can be adapted as automation systems or as stand-alone complete systems. Pair your ideal actuator and power supply with a configurable package to further upgrade functionality and tailor system to your application.

Polaris Power Supplies: Click here for more information

Specifications

Actuation
Pneumatic
Weld Modes
Time, Energy, Power, Ground Detect, Absolute Distance & Collapse Distance
Cylinder Size
40 mm, 50 mm, 63 mm, 80 mm
User Interface
Local Touchscreen Display, PC HMI
Connectivity
Industrial Ethernet, OPC UA, Ethernet, User IO
Compatible Power Supplies
Polaris P2100 & Polaris 2200

Features

  • Weld by time, energy, peak power, ground detect, collapse distance, or absolute distance.
  • Integrates into manufacturing enviroments as benchtop, hub mount, or fully automated with remote communication and control.
  • Industrial Ethernet and OPC UA data connectivity options.
  • Flexible mounting options for any manufacturing enviroment.
  • Built with best-in-class pneumatic components to keep your welder running longer and more efficiently

Documents & Drawings