No image available
No image available
Your request is being processed.
AVENTICS-0820225103

AVENTICS™ 5/2-directional valve, Series IS12, size 2 0820225103

kr1,120.03
QuickShip QuickShip
QTY:

Product Description

DISTRIBUTEUR DIST ISO2 PN 5/2

Specifications

Activation
Pneumatically
Nominal flow Qn
2500 l/min
Compressed air connection output
Base plate ISO 5599-1
Connection type
Plate connection
Working pressure min.
-0.9 bar
Working pressure max
10 bar
Sealing principle
Soft Seal
Standards
ISO 5599-1
Valve type
Spool valve, positive overlapping
Version
ISO 2
Pilot
External
Blocking principle
Single base plate principle
Control pressure min.
1.5 bar
Control pressure max.
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
80 °C
Min. medium temperature
0 °C
Max. medium temperature
80 °C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Compressed air connection
Base plate ISO 5599-1
Compressed air connection input
Base plate ISO 5599-1
Mounting screw
M6 with hexagon socket

Features

  • Qn max. 2500 l/min
  • Electrical. control
  • Pneumatic control
  • Width: 42 mm, 56 mm

Documents & Drawings