No image available
No image available
Your request is being processed.
AVENTICS-0821003075

AVENTICS™ Stop valve 0821003075

kr599.20
QuickShip QuickShip
QTY:

Product Description

G1/8

Specifications

Mounting
thread-in
Type
Poppet valve
Medium
Compressed air
Compressed air connection 1
G 1/8
Compressed air connection type 1
Internal thread
Compressed air connection 2
G 1/8
Compressed air connection type 2
External thread
Port 12
G 1/8
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Min. medium temperature
-20 °C
Max. medium temperature
80 °C
Working pressure min.
2 bar
Working pressure max
10 bar
Nominal flow Qn 2 to 1
340 l/min
Weight
0.059 kg
Housing material
Brass
Seal material
Acrylonitrile butadiene rubber

Features

  • Qn = 340 l/min ... 680 l/min

Documents & Drawings