No image available
No image available
Your request is being processed.
AVENTICS-1824210235

AVENTICS™ Coil, Series CO1 1824210235

kr147.81
QuickShip QuickShip
QTY:

Product Description

CO1-FORM_B-230AC-9,7VA-22mm

Specifications

Coil width
22 mm
Max. ambient temperature
50 °C
Connector standard
EN 175301-803, form B
Protection class
IP65
Duty cycle ED
100 %
Compatibility index
14
Electrical connection 2
Plug
Number of poles
3-pin
DC operating voltage
110 V
Operational voltage AC at 50 Hz
220 V
Operational voltage AC at 60 Hz
230 V
Voltage tolerance DC
-10% / +10%
Voltage tolerance AC 50 Hz
-10% / +10%
Voltage tolerance AC 60 Hz
-10% / +10%
Holding power AC 50 Hz
9.7 VA
Holding power AC 60 Hz
7.9 VA
Switch-on power AC 50 Hz
12.6 VA
Switch-on power AC 60 Hz
10.2 VA
Power consumption DC
4.9 W
Weight
0.07 kg
Housing
Thermoplastic elastomer

Features

  • Coil widths 15, 22 and 30 mm
  • Electrical connections: M8, form A, form B, form BI, Form C
  • ATEX
  • Operational voltages 12, 24, 48, 110, 220 VDC or 24,110,230 VAC

Documents & Drawings