No image available
No image available
Your request is being processed.
AVENTICS-2732100000

AVENTICS™ Flat suction gripper, Series SGN 2732100000

kr91.64
QTY:

Product Description

SGN-10,0-NBR-M005-EX

Specifications

Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Temporary ambient temperature (<30 s) min.
-30 °C
Temporary ambient temperature (<30 s) max.
120 °C
Compressed air connection
M5
external diameter
10 mm
Holding force
4 N
Volume
0.065 cm³
Max. curving on object Rmin
9 mm
Abrasion value according to DIN 535 16
100-120 mm³
Hardness according to standard
55 ± 5 Shore A
Connection thread type
External thread
Material connector
Aluminum
Suction unit material
Acrylonitrile butadiene rubber
Delivery unit
1 piece
Weight
0.003 kg

Documents & Drawings