No image available
No image available
Your request is being processed.
AVENTICS-8941054064

AVENTICS™ Data final plug, Series CON-RD 8941054064

kr399.69
QuickShip QuickShip
QTY:

Product Description

CON-RD-MS-M12B-4-END-PROFIBUS

Specifications

Type
Round plug connectors
Protocol
PROFIBUS DP
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Protection class
IP67
Electrical connection 1, type
Plug
Electrical connection 1, thread size
M12x1
Electrical connection 1, number of poles
4-pin
Electrical connection 1, coding
B-coded
Cable exit
straight
Cable exit angle
180°
Weight
0.013 kg
Housing material
Thermoplastic elastomer

Features

  • Round plug connectors for self-assembly
  • M8x1, M12x1, M23, 7/8"
  • Round plug connector adapter

Documents & Drawings