No image available
No image available
Your request is being processed.
DeltaV-P-CTO Cabinets

DeltaV CTO DCS Cabinets

Product Description

DeltaV CTO DCS Cabinets provide a pre-designed, off-the-shelf solution for DeltaV DCS CHARM I/O, S, M- series DCS system hardware, assembled in industry standard cabinets, ready to be installed on-site and connected to the field I/O. DeltaV CTO DCS Cabinets, are designed to meet ordinary location CSA marking (optional) and CE personal safety requirements to help facilitate site installation and inspection. They seamlessly integrate into the overall hardware solution of your DeltaV project.

Specifications

Dimensions
Charms and Controller Cabinets:
800mm (W) x 2000mm (H) (+100mm plinth) x 600mm (D)
800mm (W) x 2000mm (H) (+100mm plinth) x 800mm (D)

Traditional IO Cabinets:
800mm (W) x 2000mm (H) (+100mm plinth) x 800mm (D)
1200mm (W) x 2000mm (H) (+100mm plinth) x 800mm (D)

Data Cabinets:
800mm (W) x 2000mm (H) (+100mm plinth) x 800mm (D)
800mm (W) x 2000mm (H) (+100mm plinth) x 1000mm (D)
800mm (W) x 2000mm (H) x 1200mm (D)
Access
Front Access –Single Door, Right Hand Hinged, Push Button and Lock Insert
Front and Rear Access – Single Door on Front and Rear, Right Hand Hinged, Push Button and Lock Insert
Front and Rear Access –Double Door on Front and Rear, Push Button and Lock Insert
Protection Category
IP54, NEMA/ TYPE 12
IP20, NEMA/ TYPE 1 with vented doors
Weight
~200 kg (may vary as per hardware added by option selection)
Material
Cabinet Frame : Sheet Steel, 1.5 mm, Dipcoat-primed,
Door: Sheet Steel, 2 mm, Dipcoat-primed, Powder-coated on the Outside, Textured Paint,
Color: RAL 7035, Plinth RAL 9005
Door fans
Continuous run or with thermostat control
Cable entry
Bottom
Power Requirements
Redundant distribution through Main Disconnect Switch:
100-120 VAC 50/60 Hz
220-240 VAC 50/60 Hz
24 V DC

Configured with one of the following internal power supply systems:
2 x 20A and full redundant (primary and secondary) 24 VDC distribution
2 x 40A and full redundant (primary and secondary) 24 VDC distribution
Control Network
Redundant Copper (RJ45)
IO Count / Type
DeltaV DCS Charms Cabinets:
Up to 504 IO AC powered CIOC
Up to 576 IO DC powered CIOC
DCS - CIOC with Non IS, IS IO CHARMs

Controller Cabinets:
Up to 288 CHARMS IO
DCS - CIOC with Non IS, IS IO CHARMs

Traditional IO DCS Cabinets:
M Series DeltaV Traditional IO Hardware
S Series DeltaV Traditional IO Hardware

Data Cabinets:
Network Cabinet
Server/ Network Cabinet
Name Plate
Name Plate Holder with Nameplate Insert
Environmental Specification
Indoor installation
Equipment Room - HVAC Controlled, Recommended temperature +25° C
IT Room- Recommended temperature +20° C
Relative humidity
5-95% (non-condensing)
Globally Certified
Europe: CE
North America: Ordinary Location (CSA Marking) - Optional

Documents & Drawings

Features

  • Delivers Electronic Marshalling enabled by CHARMs technology or controller cabinet for CHARM system
  • Fast delivery
  • Reduced system footprint
  • Significantly reduce cabinet design engineering
  • Fully documented package