No image available
No image available
Your request is being processed.
Emerson-P-8142-DO-DC

PAC8000 16-channel Digital Output, 12-42VDC, module powered

Product Description

PAC8000 16-channel Digital Output, 12-42VDC, module powered

Specifications

Part Number
8142-DO-DC
Output Count, Type & Speed
16 point source; 3mS
Output Rating
12~42VDC; 0.5ADC/pt 6ADC/module
Current Consumption
System 125mA
Special Capabilities
Discrete or pulsed outputs

Features

  • PAC8000 I/O is a completely modular I/O solution for both general purpose and hazardous area applications. It offers a wide variety of I/O functions, and has an open architecture that allows communication with a variety of different field-buses by selecting the appropriate type of Bus Interface Module (BIM) or Controller.
  • Field terminals (one per I/O module) snap onto the carrier and accept field wiring without the need for additional terminals or connections. They can be changed easily if damaged in the field. A comprehensive mechanical keying system ensures that equipment safety is maintained.
  • Carriers form PAC8000s physical and electrical backbone by providing a mounting onto a flat panel or T- or G-section DIN rail. They support and interconnect the BIM or Controller, power supplies, I/O modules and field terminals, and carry the address, data and power lines of the internal Railbus
  • Discrete or pulsed outputs
  • 0.5A per channel switched current
  • 12-42V dc bussed field power required

Documents & Drawings