No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Emerson-P-ControlWave ExpressPAC

ControlWave® ExpressPAC (Discontinued)

Product Description

ControlWave ExpressPAC is a highly-integrated pre-engineered packaged solution that combines the ControlWave Express RTU with a variety of options commonly required for SCADA applications. These include a compact Nema 4X-rated (3R with battery vent) enclosure, power supply, and solar panel options with battery backup, operator display/keypad input options, and wireless communication options.

Documents & Drawings

Features

  • Pre-engineered SCADA RTU package solution reduces integration and maintenance costs
  • Multiple serial communication ports for network, local and multi-vendor connectivity
  • Built-in BSAP, Modbus & DNP protocols for broad network compatibility
  • Report-By-Exception for communication efficiency
  • Modbus store and forward capability for geographic flexibility with radio networks
  • Ultra low power modes minimizes cost of solar/battery power systems
  • Wide operating temperature range for remote outdoor locations
  • High Speed ARM based processor
  • Very low power consumption
  • IEC 61131-3 with ACCOL 3
  • Multiple protocol support
  • 10/100 Mbps ethernet port