No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
KTM-P-P000474

KTM Model Gratite Seat Hi-Temp

Product Description

KTM Gratiteseat ball valve operates across an impressive range of temperatures, boasts outstanding performance and a reliability, making it ideal for high pressure, anti-corrosion and other key process lines.

Features

  • Hard graphite with excellent self-lubrication and anti-corrosion properties is adopted to the seat and flexible graphite to the cushion seal
  • Hard graphite seats and the graphite packing ensure a wide operating temperature range from -29°C to 500°C
  • Gratite offers superior cost effectiveness in comparison to the metal seated valves
  • High resistance to thermal shock prevents the cracking caused by thermal shock seen in ceramics
  • With high conductivity, Gratite® has an anti‑static function
  • Blowout-proof stem (ASME Class 600 optional)
  • A two-piece body construction makes maintenance easier
  • The product features a fire safe design
  • Easy actuator mounting
  • It can be used for both flow directions (ASME Class 600, DN50 to DN100 is unidirectional flow).
  • Gratite boasts outstanding sealing characteristics

Specifications

Certifications
Fire Safe, CE, NACE, SIL capable, PED
End Connection
Flanged
Application
Cogeneration, Clean Steam, Refining, Reactors, HRSG, High Temp, Heating Equipment, Blower, Heater-Treater
Body Design
Side Entry, Long Pattern
Material
316 Stainless Steel, Alloy, Carbon Steel
Pressure Class
ASME
Process Connection Type
CL600RF, CL300RF, CL150RF, 600RF, 300RF, 150RF
Seat/Seal Type
Ball
Shutoff Class
API 598, Class VI (FCI 70-2), Zero Leakage
Standards
ASME B16.34, API 608
Valve Size
NPS 1 / DN 25, NPS 1/2 / DN 15, NPS 1-1/2 / DN 40, NPS 2 / DN 50, NPS 2-1/2 / DN 65, NPS 3/4 / DN 20, NPS 3 / DN 80, NPS 4 / DN 100
Valve Size Standard
DN, NPS
Valve Type
Ball, Ball Valve, Floating Ball Valve
Media
Steam, Mineral Oil, Fuel Oil, Air, Inert Gas, Air

Documents & Drawings