No image available
No image available
Your request is being processed.

Micro Motion 2500 Compact Control Room Multivariable Flow And Density Transmitter

Powered by MVD Technology, DIN rail-mounted transmitters easily fit into control room panels. A simple four-wire connection to the sensors for power and signal eliminates the expense of custom cabling

Read more...

Products

Search
1-23 of 123 results for Products
F100H
2500
F050S
2500
CMFS025P
2500
F025S
2500
F300S
2500
CMFS010H
2500
CMFS007M
2500
T100F
2500
H025S
2500
CMF400H
2500
H025F
2500
H300F
2500
R025S
2500
CMF050L
2500
T025T
2500
F300H
2500
CMFS015H
2500
T050T
2500
H150S Coriolis Meter 316L SST 32 Ra
2500
G025M Coriolis Meter 316L Stainless Steel
2500
R300S
2500
F050A
2500
T075F
2500
1
1 2 3 4 5 6

Specifications

Output variables

 •Mass & volume flow
 •Net product content / flow
 •Temperature
 •Density
 •Concentration
Local display
None
Power

 •Minimum 19.2 to 28.8 VDC
 •6.3 watts
 •Meets Installation (Overvoltage) Category II, Pollution Degree 2 requirements
Input/output signals

 •One active 4–20 mA output
 •One active frequencty output
HART
Bell 202 signal is superimposed on the primary milliamp output
Mounting options

 •Mounted on 35 mm rail
 •Rail must be grounded
Application types

 •Continuous process control
 •Two-phase flow/entrained gas
 •Meter verification
Hazardous approvals
Suitable for non-hazardous environments only

Features

  • Cut wiring expenses with a remote-mount transmitter using 35 mm DIN rail
  • Easily fit in control rooms – just a 0.03ft³ space requirement versus 1.0ft³ typically required for Coriolis transmitters
  • Simplify configuration with a four-wire connection to the sensors for power and signal
  • Diagnose for performance under entrained gas and batching from empty applications with MVD digital processing
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification

Documents & Drawings

Parts & Accessories

Search
1-5 of 5 results for Parts & Accessories
:
Compare
Compare
Compare
Compare
Compare