Clarkson Figure 459 Knife Gate Valves

Clarkson

Clarkson Figure 459 Knife Gate Valves

Manually operated quick acting lever for knife gate valves

Merkmale

  • The quick acting lever provides a means of achieving rapid valve operation without compromising smoothness of actuation. It also has an infinitely adjustable travel stop facility as standard.
  • Available on sizes DN 50 to 200 (NPS 2 to 8) for F952 lugged style valves.
Material
304 Stainless Steel
Operating Temperature
Less Than 120 C
Seat/Seal Type
Knife
Style
Accessories
Media
Aggressive Liquids/Gases, Water, Other, Liquids, Liquid

Dokumentation und Zeichnungen