Ventile und Armaturen
BASIC SEAL KIT SPAREPARTS VANESSA 30K TRIM STYLE 2, NITRONIC 50 SOLID + SWG AISI 316


BASIC SEAL KIT SPAREPARTS VANESSA 30K TRIM STYLE 2, NITRONIC 50 SOLID + SWG AISI 316
Teilenummer: ISV-1504264
Stck.:
SPAREPARTS VANESSA
M600C2AEA0
TYPE: - BASIC SEAL KIT
FIGURE: - 30K
TRIM/MATERIAL: - TRIM STYLE 2, NITRONIC 50 SOLID + SWG AISI 316
SIZE: - DN600 / NPS 24
MAX Dp 50 Bar
KIT INCLUDED
SEAL RING - NITRONIC 50 SOLID (1)
DISK SPRIRAL WOUND GASKET - AISI 316 + GRAPHITE (1)
PACKING - GRAPHITE (1)
BOTTOM/BONNET SPRIAL WOUND GASKET - AISI 316 + GRAPHITE (1)
Verwandte Produkte