LNG bunkering demands precision, safety, and efficiency to meet operational and environmental standards. An LNG Bunkering Solution must offer a robust and reliable approach to streamline bunkering processes and optimize fuel tank management.
With Damcos’ compact and reliable actuators alongside Valve Remote Control systems, operators gain enhanced control and visibility over cryogenic LNG valve operations, improving both safety and efficiency.
The combination of Micro Motion’s Coriolis-based Certified Bunker Measurement Solution and Rosemount Gas Chromatograph provides highly accurate energy transfer measurements, ensuring compliance with international and local custody transfer regulations.
By integrating these technologies into an advanced Integrated Control and Monitoring System, operators benefit from a holistic view to make confident and informed operational decisions and ensure safety in LNG bunkering.
Put your trust in 30 years of proven performance. Only Damcos Actuators have the original helical spline technique that deliver balanced high torque without the need for large displacement. The Damcos BRC is a double-acting balanced rotary actuator that operates at a standard working pressure of 135 bar. It maintains a constant high torque output throughout the 90 degree rotation. The BRC actuator comes in various sizes from 125 to 32000 with torque ranges from 125 to 32000 Nm.
You’ll attain superior marine globe valve control with the Damcos KC Double -Acting Actuator. Designed for intermediate positions and fail set operation, this actuator converts hydraulic pressure into linear motion with thrust delivered proportional to the applied pressure.The KC has no external moving parts and has a built-in device for maintaining pressure at temperature variations. Designed with a built-in crossover valve and a direct visual position indicator for on-site verification
The Rosemount 470XA Gas Chromatograph is a compact, economical and reliable solution designed to simplify natural gas analysis in fiscal and custody transfer applications. It provides accurate C6+ BTU/CV measurement that is fully traceable to international standards and doesn’t require a shelter for most environments, lowering total cost of ownership. With an oven design based on the industry-proven Rosemount 770XA Gas Chromatograph, it offers flexible gas path configurations suitable for applications in renewable natural gas/biomethane and hydrogen markets.
Operational continuity is key for your ship’s long-term success. With Aperio Software you get a single point overview of your ship’s systems, which improves your ability to plan, control, monitor and react to alarms. It’s designed to manage a variety of stand-alone systems for tank monitoring, valve and pump control fuel management and alarm acquisition. The Aperio is highly scalable and flexible with customizing capabilities for most any combination of tasks, for most any size of vessel.