No image available
No image available
Your request is being processed.
Fisher-P-1008

Fisher™ 1008 Manual Handwheel Actuator

Product Description

The Fisher 1008 manual handwheel actuator is used in applications that require a throttling type of control valve that can be manually operated and set. This actuator can be used on nearly all standard globe style or angle style control valve body assemblies. No special valve body adaptor is required for use with the 1008 actuator, so that future conversion from manual to automatic control can be accomplished at minimum cost. The 1008 actuator is capable of giving precise manual throttling control. A travel indicator mounted on the actuator yoke provides a visual indication of valve plug position at all times. A dial-type valve plug position indicator is also available as optional equipment.