No image available
No image available
Your request is being processed.
Asco-P-282-s

ASCO™ Series 282 Isolation Valve

Product Description

The ASCO Series 282-S is a family of miniature diaphragm solenoid isolation valves designed to control acids, bases, and reagents in analytical and medical instruments. Their low power consumption and larger orifice sizes make these valves ideal for high flow-rate applications such as in-vitro diagnostics, hematology, spectrometry, and water analyzers.

Specifications

Valve Actuation
Solenoid
Body Material
Engineered Plastics; Stainless Steel
Media
Aggressive Liquids/Gases
Pipe / Port Size
1/8 "; 1/4 "; M5
Port Type
G ISO228/1-G BSPP
Function
2 way - 2/2 Normally Closed
Flow
Less than .05 Cv; From 0.1 Cv to 0.5 Cv
Voltage
12 DC; 24 DC - 50/60
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor
Standards / Regulations
IP65
Standards / Regulations
IP65

Features

  • Good self-draining capability and low-volume internal cavity minimize cross-contamination
  • Removable and rotatable electrical coils allow for easy installation and worry-free maintenance
  • Adjustable flow restrictor in valve body allows for easy adjustment of media flow-rates from 10%; ? 100%;
  • Meets all relevant CE directives, and is RoHS compliant for lead-free applications

Documents & Drawings