No image available
No image available
Your request is being processed.
AVENTICS-P-MSC

AVENTICS™ Series MSC Guide cylinders

Product Description

The AVENTICS Series MSC mini slides have a compact design, require minimal installation space and can be optimally configured for virtually any automated handling task. A wide range of configuration options make the mini slide a truly universal handling component. Precise and reliable operation, coupled with a custom configuration and tailored to the specific application – these attributes allow the mini slides to assume the actuator role in efficient handling. The Series MSC offers high torque absorption and maximum stability. In addition, it provides technical features that guarantee optimally adjusted functions and maintenance-friendly processes. Fast, secure and efficiently connected with the special Easy-2-Combine Interface, the mini slides can be combined with the other components of a handling system without additional mounting plates.

Features

  • High torque and load absorption with maximum stability
  • Compact design
  • Easy-2-Combine Interface

Parts & Accessories

Search
0 results in Products

Documents & Drawings