No image available
No image available
Your request is being processed.
AVENTICS-P-SV

AVENTICS™ Series SV01/03/05 Safety valves

Product Description

The AVENTICS Series SV01/03/05 double valves are redundant 3/2 and 5/2 valves for external monitoring that are designed to meet the needs and requirements of safe air supply and exhaust 3/2 valves and safe cylinder return 5/2 valves applications for machinery with pneumatic controls according to the requirements of ISO 13849-1-2 for safety functions.

Products

Search
1-5 of 5 results for Products
:

Features

  • Rapid response for minimum actuating time
  • Position sensors for valve fault monitoring
  • Pressure range from 3 - 10 bar
  • Internal and external pilot supply as standard
  • Category 4 performance level “e” according to ISO 13849-1

Parts & Accessories

Search
0 results in Products

Documents & Drawings