The AVENTICS Marex ECS delivers exceptionally sleek design, simplified user experience, safety and efficient functionality. CAN bus technology controls single or twin diesel engine applications with up to four control stations. The control features include intuitive keypad icons and are designed for long-term engine and gearbox protection. With integrated WiFi, adjustments can be made from mobile devices and computers.