The AVENTICS Marex VCS is an electro-pneumatic valve control system that combines the fundamentals of AVENTICS technology with modern efficiencies and control. Easy to install and maintain, the Marex VCS is ruggedized for hard-working vessels for remote-controlling butterfly valves in fluid lines transporting all types of fluid, from fresh water to heavy fuel oil. The system offers options such as backup units, SOS cabinets or control of quick-closing valves. With touchscreen control and monitoring, Marex VCS enables data transmission to higher-level systems and can customize for new builds or refits.