No image available
No image available
Your request is being processed.
Asco-P-H117

ASCO™ Series H117 Hydramotor Valves

Product Description

The ASCO Series H117 are combination Hydramotor actuator and safety shutoff gas valve. They are designed for commercial and industrial burners in applications such as furnaces, dryers, dehydrators, conversion burners, and heaters. The cast iron valve body features a soft synthetic seat and integral, heavy-duty return spring close the valve tightly upon current interruption in 1 second or less.

Specifications

Valve Actuation
Motorized
Body Material
Cast Iron
Media
Natural Gas
Pipe / Port Size
2 "; 2 1/2 "; 3 "
Port Type
Flange, NPTF
Function
2 way - 2/2 Normally Closed
Flow
Over 14.0 Cv
Voltage
120 AC, 230 AC
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Hazardous, Indoor, Outdoor
Standards / Regulations
CSA, FM, Type 1, Type 4, Type 7, UL

Features

  • Self-contained, hermetically sealed, pull-type electrohydraulic actuator has motor/pump unit immersed in oil, reducing wear and enhancing reliability
  • Rugged construction and broad ambient temperature range (-40F to 150F) permit use in challenging environments
  • Type 1 General Purpose enclosure standard, optional Type 4, 7 Watertight and Explosion-proof enclosure for hazardous locations
  • H117 Series offers 2-inch to 3-inch NPT and 4-inch flange end connections, flow range from Cv 17 to 168 and operating pressures from 15 psi to 35 psi
  • Visual indication of valve open & closed position is standard
  • Optional valve seal over travel and electrical interlock proof of closure switch available.
  • Mountable in any position for installation flexibility
  • UL Listed, FM Approved, CSA Certified

Documents & Drawings