No image available
No image available
Your request is being processed.
AVENTICS-P-KPZ

AVENTICS™ Series KPZ Compact cylinders

Product Description

The AVENTICS Series KPZ is a compact cylinders based on the widely used standard NFE 49 004. It offer a wide variety of variants and are suitable for a multitude of applications thanks to their sizing.

Features

  • According to NFE 49-004
  • Ø 16 mm ... 100 mm
  • Max. stroke: 500 mm
  • With integrated sensor slot
  • Optional: through (hollow) piston rod, non-rotating (via piston rod or front plate), multi-position variant, heat resistant, ATEX

Parts & Accessories

Search
0 results in Products

Documents & Drawings