No image available
No image available
Your request is being processed.
AVENTICS-P-CSL-RD

AVENTICS™ Series CSL-RD Stainless Steel Round Cylinders (ISO 6432)

Product Description

The AVENTICS Series CSL-RD (ISO 6432) cylinder is a stainless-steel round cylinder, configurable in three different designs: standard, hygienic and short. The Series CSL-RD (ISO 6432) has a smooth profile and low surface roughness made of stainless steel, NSF-H1 grease and FDA compliant seals it is suitable for food contact. In addition, the cylinders are certified in accordance with regulation (EC) No 1935/2004.