No image available
No image available
Your request is being processed.
Micro Motion-P-Density-CDM

Micro Motion Compact Density Meter

Product Description

Providing precision density and temperature for custody transfer and concentration measurement, the Compact Density Meter (CDM) features simple system integration, health diagnostics and flow-rate indication to help verify sample integrity.

Products

Search
1-2 of 2 results for Products

Specifications

Density Accuracy
±0.1 kg/m3 ( ±0.0001 g/cm3)
Density Repeatability
±0.02 kg/m3 ( ±0.00002 g/cm3)
Flow Rate Indication
±5%of reading with 10:1 turndown
Integral Temperature Sensor
Class A RTD - With ISO 17025 accredited, traceable calibration
Case Temperature Sensors
Class B RTD (Quantity 3)
Process Temperature Effect (Corrected)
±0.005 kg/m3 per 38°C ( ±0.278 kg/m3 per 100°F)
Process Pressure Effect (corrected)
±0.003 kg/m3 per 6.9 bar ( ±0.021 kg/m3 per 100 psi)

Features

  • Achieve superior real-world performance with elevated and combined temperature and pressure calibration
  • Ensure sample integrity with flow-rate indication
  • Reduce measurement errors and minimize negative installation effects with case RTDs that adjust for ambient temperature
  • Rely on compliance and compatibility to global standards - NACE, NORSOK, MID, ISO/IEC 17025
  • Quickly install and verify meter health with intelligent internal diagnostics
  • Support multiple simultaneous protocols for connection to DCS, PLC and flow computers
  • Expand usage with a hazardous area-approved, head-mounted transmitter that supports local configuration and display

Documents & Drawings