No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-490A Dissolved Oxygen Sensor

Rosemount™ 490A Dissolved Oxygen Sensor

Product Description

The Rosemount 490A Optical Dissolved Oxygen Sensor features a low maintenance sensing cap that measures dissolved oxygen using the Environmental Protection Agency (EPA)-approved luminescence-quenching method. The dissolved oxygen sensor is compatible with the Rosemount 1058 Transmitter and ideal for use in wastewater aeration basins and ponds.

Specifications

Operating Temperature
23 to 122 °F (-5 to 50 °C)
Measurement Range
0 - 60mg/L or 0 to 600% saturation
Materials of Construction
Wetted Materials:
Housing, guard: Polyphenylene sulfide (PPS)
Sensor nose: Polycarbonate/acrylonitrile butadiene styrene (PC/ABS) blend
RDO cap: Polycarbonate/polymethylmethacrylate (PC/PPMA) blend
O-rings: Acrylonitrile butadiene rubber (NBR), FKM fluorelastomer
Body: Unfilled acetyl copolymer
Process Connection
1" NPT
Operating Pressure
Up to 150 psi (10.3 bar)

Features

  • Easy automatic air calibration
  • Low maintenance sensing cap only requires replacement every two years
  • Reads accurately within 90 seconds of going from dry to wet conditions
  • Rear facing 1" NPT process connection for easy submersion type installations
  • Dissolved oxygen sensor measures dissolved oxygen using fluorescence quenching method
  • Chemical and abrasion resistant

Documents & Drawings