No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-499ATrDO Trace Dissolved Oxygen Sensor

Rosemount™ 499ATrDO Trace Dissolved Oxygen Sensor

Product Description

The Rosemount 499ATrDO Trace Dissolved Oxygen (DO) Sensor is a membrane-covered amperometric sensor for the continuous determination of ppb-level dissolved oxygen in water. This dissolved oxygen sensor is ideal for applications with steam condensate and boiler feedwater.

Specifications

Accuracy
<20 ppb ±1 ppb
>20 ppb ±5% of reading Drift: <4% over 60 days
Temperature Range
32 to 122 °F (0 to 50 °C)
Measurement Range
0.1 ppb to 20 ppm
Pressure Range
0 to 65 psig (101 to 549 kPa abs)
Materials of Construction
Wetted Materials: Noryl™, Viton™, Teflon (TFE) and silicone

Features

  • High accuracy of ±1.0 ppb when measuring concentrations below 20 ppb
  • Rapid stabilization following calibration or maintenance
  • Easily replaceable membrane with no special tools required
  • Automatic compensation for changes in membrane permeability
  • Variopol (VP) connector options allows the sensor to be replaced without running new cable

Documents & Drawings

Parts & Accessories

Search
1-8 of 8 results for Parts & Accessories
: