No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Emerson-P-Surge Relief Solutions

Surge Relief Systems

Product Description

Packaged, easy-to-integrate surge relief systems provide comprehensive surge protection and flow measurement, combining field-proven technologies and deep application expertise to ensure pipeline integrity and HSE protection.

Specifications

Valve Size
Up to 16" (400 mm)
Operating Pressure Range
Up to 600 ANSI
Process Temperature
-50°C to +66°C (-58°F to +150°F)
Process Product
Crude Oil, LPG, Refined Products, Petrochemical, Chemical
Applications
Custody Transfer, Non-Custody Transfer, Production, Liquid Pipelines, FPSO/FSO, Refining, Terminals, Tank Farms
Equipment/Material Included
Valves, Strainers, Pipe/Fittings, Structural Steel, Instrumentation, Nitrogen Control System, Wiring, Meters (optional)
Services Included
Project Management, Engineering/Design, Procurement, Fabrication, Testing, Startup/Commissioning, Training, Lifecycle Services

Features

  • Reduce overall system size and weight with high flow capacity surge relief valves
  • Prevent damage and shutdowns with reliable, field-proven control valves for immediate response to pipeline surges
  • Achieve accurate, stable flow measurement with intelligent flow meters that deliver real-time diagnostics
  • Comply with local/global regulations and standards, including requirements of 49 CFR 195 for Protective Equipment
  • Gain full control of your surge system with integration of system data management with centralized control networks
  • Reduce vendor complexity and unclear responsibilities with a single-source provider
  • Eliminate uncertainties with access to industry-leading engineering expertise

Documents & Drawings