Clamp-on Ultrasonic Gas Flow Meters

Flexim's non-intrusive ultrasonic gas flow meters represent state-of-the-art technology for precise and non-disruptive gas flow measurement across diverse applications. These meters offer exceptional accuracy, capable of measuring flow rates with precision even in challenging conditions, such as varying gas compositions, fluctuating temperatures, and high-pressure environments. This accuracy is vital for critical applications like custody transfer and emissions monitoring. 


Our range of clamp-on gas flow meters enable technicians to measure flow rates without disrupting processes. Because they clamp onto the outside of the pipeline, there’s no need to shut down production to open the pipe. These provide accurate, dependable measurement while allowing gas to continue flowing through the pipeline. If you want to learn more about these instruments and all their advantages, browse through our ultrasonic gas flow meters below or reach out to speak with a member of our team today. 

Read More...
Click to continue reading Clamp-on Ultrasonic Gas Flow Meters

Non-Intrusive Ultrasonic Gas Flow Meters

1-9 of 9 results in Products
: