Clamp-on Ultrasonic Steam Flow Meters

Flexim's non-intrusive steam ultrasonic flow meters are cutting-edge devices designed to deliver precise and non-disruptive steam flow measurement across a variety of industrial applications. One of the standout features of these clamp-on steam flow meters is their exceptional accuracy. They can measure steam flow rates with precision, even under challenging conditions such as varying steam qualities, fluctuating temperatures, and pressure changes.  

Using a clamp-on ultrasonic steam flow meter also means there is no need to interrupt the flow within the pipe. They attach to the outside of the pipeline, unlike other types of meters that must be inserted into the process flow. This means production can continue uninterrupted and without risk of contamination or damage to the instrument. To learn more about our range of steam flow meters, browse the product listings on this page or get in touch with one of our experts today. 

Read More...
Click to continue reading Clamp-on Ultrasonic Steam Flow Meters

Non-Intrusive Ultrasonic Steam Flow Meters

1-8 of 8 results in Products
: