No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-P-X-STREAM Enhanced XEGK Continuous Gas Analyzer

Rosemount™ X-STREAM Enhanced XEGK Continuous Gas Analyzer

Product Description

The X-STREAM Enhanced XEGK compact continuous gas analyzer enables the combination of up to four channels of non-dispersive infrared, ultraviolet, visible photometers (NDIR/UV/VIS), thermal conductivity (TCD), trace moisture (tH2O), paramagnetic and electrochemical oxygen (pO2/eO2) detectors.

Specifications

Humidity Range
< 90 % r.h. @ 20 °C (68 °F)
< 70 % r.h. @ 40 °C (104 °F)
Power Supply
100–240 V , 50/60 Hz
Enclosure Rating
IP 20 acc. EN 60529 for indoor installation, protected against direct sunlight
Weight
Approx. 8…12 kg (7.6…26.5 lbs) depending on configuration
Analog Output
1–5, individually optically isolated 4(0)–20 mA (RB ≤ 500 Ω)
Analog Input
2 analog inputs, 0-1(10) V (Rin = 100 Ω) or 4(0)-20 mA (Rin = 50 Ω)
Relay Outputs
4 status relays acc. NAMUR NE 107 or e.g. concentration thresholds, valve status notification dry contacts: 1 A, 30 V
Communication Protocol
Ethernet with Modbus TCP; RS 485 / 232C with Modbus RTU; 2 USB ports

Features

  • Up to three component gas analyzer featuring NDIR/UV/VIS photometer, paramagnetic and electrochemical O2, thermal conductivity and moisture sensors
  • Enhanced performance with IntrinzX technology
  • Modern communication capabilities including web-browser functionality
  • Outstanding reliability with a three-year warranty
  • Storage of data calibration and event log files
  • Large dynamic ranges
  • Programmable Logic Controller (PLC) controls sample handling and sample lines
  • Very low temperature dependency

Documents & Drawings