No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-3900VP General Purpose pH ORP Sensor

Rosemount™ 3900 General Purpose pH/ORP Sensor with Variopol (VP) Connection

Product Description

The Rosemount 3900VP General Purpose pH Sensor / ORP Sensor features a double junction reference that aids in the pH/ORP sensor's resistance to harsh environments and helps prolong sensor life. The double junction protects the reference element from poisoning ions - such as ammonia, chlorine, cyanides, and sulfides. The pH/ORP sensor is made with a porous Teflon® junction. The robust pH/ORP sensor design makes the Rosemount 3900VP pH/ORP Sensor a reliable choice for a wide range of aqueous solutions found in pipelines, open tanks or ponds.

Specifications

Operating Temperature
–10° to 100°C (14° to 212°F)
Max. Operating Pressure
Maximum Pressure: 790 kPa [abs] (100 psig) at 100°C (212°F)
Materials of Construction
Stainless steel, glass, Teflon®, polyphenylene sulfide (PPS), EPDM and silicone (If selecting the ORP sensor, an additional wetted material is Platinum.)
Process Connection
Front facing: 3⁄4" and 1" MNPT; Rear facing: 1" MNPT

Features

  • Extended pH sensor/ORP sensor life and protection against poisoning ions using a double junction reference
  • Enhanced performance and increased life with cracking resistant glass
  • Maximum chemical resistance provided by a rugged polyphenylene sulfide body
  • Operates in sub-zero temperatures down to -10°C (14°F)
  • Built-in solution ground for advanced diagnostics
  • pH/ORP sensor body features a one-piece construction with both front facing and rear facing process threads
  • ¾” and 1” MNPT process connections to meet a variety of application installation requirements
  • Variopol (VP8) cable connection option, for quick cable-to-sensor release, eliminates cable twisting
  • SMART enabled for pH measurements

Documents & Drawings

Parts & Accessories

Search
1-9 of 9 results for Parts & Accessories
: