No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-396RVP Retractable pH ORP Sensor

Rosemount™ 396RVP pH/ORP Sensor

Product Description

The Rosemount 396RVP pH Sensor / ORP Sensor is specifically designed for improved life in harsh, dirty applications where a separate sample stream is difficult to provide and greater insertion depths are required. This pH/ORP sensor is designed for use with a 1-1/4 in. or 1-1/2 in. ball valve for tap installation.

Specifications

Measurement Range
pH sensor: 0 to 14
ORP sensor: -1500 to 1500 mV
Operating Pressure
Hemi-bulb: 0 to 150 psig (0 to 10.34 barg)
Flat-bulb: 0 to 100 psig (0 to 6.89 barg)
Max Operating Pressure
(at retraction or insertion)
21 in. tube 64 psig (4.41 barg)
36 in. tube 35 psig (2.41 barg)
Operating Temperature
32 - 212 °F (0 -100 °C)
Process Wetted Materials
Titanium, polypropylene, EPDM, glass, platinum (ORP sensor only)

Features

  • Minimum maintenance due to robust reference technology helps ensure a steady signal when pH sensor / ORP sensor is coated
  • Retractable design for use with ball valve assemblies
  • Versatile mounting options feature either a 21" or 3" titanium tube sensor length
  • Helical reference pathway hinders reference poisoning for a long pH/ORP sensor life
  • Variopol (VP8) cable connection option, for quick cable-to-sensor release, eliminates cable twisting
  • Enhanced performance and increased pH/ORP sensor life with cracking resistant glass

Documents & Drawings

Parts & Accessories

Search
1-10 of 13 results for Parts & Accessories
: