Flexim FLUXUS G721 Non-Intrusive Ultrasonic Gas Flow Measurement (Obsolete)
Flexim FLUXUS G721 Non-Intrusive Ultrasonic Gas Flow Measurement (Obsolete)
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
This product is obsolete. Relevant documents and drawings are listed below. Please contact your local Emerson representative for your measurement needs.
Measurement uncertainty of the measuring system (volumetric flow rate): ±0.3 % of reading ±0,005 m/s (±0.02 ft/s) Measurement uncertainty at the measuring point (volumetric flow rate): ±1…2 % of reading ±0,005 m/s (±0.02 ft/s)
Repeatability
0.15 % of reading ±0,005 m/s (±0.02 ft/s)
Flow Channels
up to 2
Range
Flow Velocity Range: 0,01…35 m/s (0.03 to 115 ft/s), depending on pipe diameter
Certifications/Approvals
FM Class I /Div 2 ATEX/IECEx Zone 2 PESO KOSHA
Power supply
100-230VAC 24VDC 12VDC
Pipe size
7 to 1600 mm (0.28 to 63 inch)
Pressure range
-
Temperature range (media)
-40 to +240°C (-40 to +464°F) / WI: -200 to +630°C (-328 to +1166°F)
Output
4-20mA active/passive 4-20mA HART active/passive pulse/frequency/binary voltage
Input
Temperature 4-20mA active/passive binary voltage
Communication Protocol
Modbus RTU/TCP BACnet MSTP/IP Profibus PA Foundation Fieldbus
System configuration and installation
For more detailed Information please download the Technical Specifications
Certified for operation within hazardous areas (FMc Class I Division 2, ATEX/IECEx Zone 2)
Reliable measurements of wet gas (up to liquid volume fraction of 5%).
High operational safety with no risk of leaks.
Independent of pipe material, wall thickness and internal pressure.
Accurate and repeatable measurement readings - even at extremely low flow rates (high turndown ratio).
Highly cost-efficient in comparison to wetted instrumentation.
Every measurement system is pre-calibrated in-house (traceable to national standards) and delivered with a calibration certificate.
Matched transducers, integrated temperature compensation (according to ANSI/ASME MFC-5.1-2011 regulations) and digital signal processing guarantee a high zero point stability and drift-free measurement readings.
Permanent coupling ensures long-term reliable non-intrusive flow measurement, even under harsh environmental conditions such as submersion.
Bi-directional communication as well as remote parameterization and diagnostic capabilities.
Enabling complete monitoring of processes as well as supervision and control of critical operations.