No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-F Series

Fisher™ F Series Excess Flow Valves

Product Description

F Series excess flow valves are intended to close upon excessive discharge of vapor or liquid resulting from a break in the hose or piping system. They are used to protect cylinder, tank and piping systems, and are available in a large variety of sizes and body configurations. When flow exceeds the valve?s setting, the valve closes and remains closed until the system equalizes. A built-in equalizing passage automatically opens the valve once pressure on both sides of the poppet is equal.

Features

  • Complies with NFPA 58 Requirement
  • Available in a Variety of Sizes and Body Configurations
  • UL Listed

Specifications

Body Sizes and End Connection Styles (inlet x outlet)
9/16-18 UNF LH, POL, 1/4 NPT, 1/2 SAE Flare, 3/4 NPT, 1 NPT, 1-1/2 NPT, 2 NPT, 2-1/2 NPT, 3 NPT
Maximum Operating Pressure
250 psi / 17,2 bar
Maximum Differential Pressure
15 psig / 1,0 bar

Documents & Drawings