No image available
No image available
Your request is being processed.
AVENTICS-88135508

AVENTICS™ Transition plate, Series 355, ISO 2 88135508

Product Description

BLACK SELECTOR PLATE

Specifications

Type
Port 1, 3, 5 and 12 or 14 open
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Min. medium temperature
-10 °C
Max. medium temperature
60 °C
Material base plate
Galvanized Steel

Documents & Drawings